技术属性

一般信息
Product type Data connector
Delivery Unit 50.000
Weight 0.006 kg
电气特性
产品设计
Assembly type Field configurable
Coded

Design connector housing Straight
For max. cable outer diameter 6.6
Connector type Plug
Connector format RJ 45
Min. connectable conductor cross-section fine-wire (AWG) 27 AWG, 26 AWG
With thread

Dust protection cap

Number of contacts 8
Locking type Latch
Screen contact

Max. connectable conductor cross-section fine-wire (AWG) 24 AWG
Shielded

产品特点
Ethernet cable category Cat.6
Max. assembly temperature 60
UV-resistant

Operating temperature min. -25
认证和标准
cUR recognized

cUL listed

UL listed

CE marked

UL recognized

EAC certification number Отказное письмо № 39
EAC-certified Not required
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Hirose is a registered trademark of the HIROSE ELECTRIC Group.
产品系列列表
All articles from Connector RJ45 CAT.6 Hirose TM21
Article number Number of contacts Delivery Unit
CE6324 8 50.000