技术属性

一般信息
Product type Characters
Printing procedure Embossing
Brand FLEXIMARK®
Marking for Cores, Cables, Conduits, Components
Pieces per PU 200
Installation type in character holders
Delivery Unit 1.000
Weight 0.03 kg
电气特性
产品设计
Label material Stainless steel
Overall width 6
Marking U
Total height 9.5
Label type Cable label
Material Stainless steel
Labelling Letters
产品特点
Flame-retardant

Oil-resistant

Acid-resistant

Waterproof

Chemical resistant

Alkali-resistant

UV-resistant

Self adhesive

salt water resistant

Oil resistance according to Achilles JQS
Halogenfree

认证和标准
Ecolab certified

CE marked

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from FLEXIMARK® stainless steel characters MR
Article number Marking Pieces per PU
83254120 A-Z 5200
83254122 0-9 2000
83254150 A 200
83254151 B 200
83254152 C 200
83254153 D 200
83254154 E 200
83254155 F 200
83254156 G 200
83254157 H 200
83254158 I 200
83254159 J 200
83254160 K 200
83254161 L 200
83254162 M 200
83254163 N 200
83254164 O 200
83254165 P 200
83254166 Q 200
83254167 R 200
83254168 S 200
83254169 T 200
83254170 U 200
83254171 V 200
83254172 W 200
83254173 X 200
83254174 Y 200
83254175 Z 200
83254177 Ä 200
83254178 Ö 200
83254179 1 200
83254180 2 200
83254181 3 200
83254182 4 200
83254183 5 200
83254184 6 200
83254185 7 200
83254186 8 200
83254189 blank 200
83254191 - 200
83254192 + 200
83254193 = 200
83254194 / 200
83254195 . 200
83254196 . 200
83254198 ~ 200
83254199 : 200
83254200 Earth 200
83254201 Ü 200
83254202 ( 200