EPIC® KIT H-A 4 SS TS M20
Kit; M 20; Pin; 4+PE; Hood

EPIC® KIT H-A 4 SS TS M20
Kit; M 20; Pin; 4+PE; Hood
EPIC® KIT H-A 4 SS TS M20
SGD 28.07
/

EPIC® KIT H-A 4 SS TS M20
SGD 28.07
/
付款与安全
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
Product characteristics
Certificate
福利
Kits for the production of a rectangular connector with optimally matched components to reduce ordering effort and avoid incorrect orders
Kits consist of a rectangular connector insert, integrated (matching) contacts and a rectangular connector housing. Kits with a grommet or base housing also include a matching SKINTOP® cable gland
The rectangular connector inserts in the EPIC® H-A 4 series can be used for voltages up to 400 V AC and currents up to 10 A. They are available in various connection types: With classic screw connection or with vibration-proof cage clamp connection, which allows stranded wire contacting even without conductor end sleeves
The rectangular connector housings in the EPIC® H-A 3 series are the smallest housings, especially for use where space is limited. The self-extinguishing and highly oil-resistant plastic housing is available in various designs and offers IP 65 protection
UL certification according to technical data enables the product to be used on the North American market.
申请书
For connecting devices and machines to a power supply in various applications
Especially suitable for applications with limited space
Suitable for outdoor use.
技术属性
一般信息
| Product type | Kit |
| Scope of delivery | including contacts |
| Brand | EPIC® |
| Design size | 3A |
| Contacts included |
|
| Delivery Unit | 1.000 |
| Weight | 0.035 kg |
电气特性
产品设计
| Number of contacts | 4+PE |
| Contact variant | Pin |
| Housing variant | Hood |
| Thread size | M 20 |
产品特点
| Halogenfree |
|
认证和标准
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| cUR certification | according to CSA C22.2 No. 182.2 (e-file number: E75770) |
| VDE registration number | B437 |
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® H-A 4 Kits thermoplastic
| Article number | Number of contacts | Contact insert type | Delivery Unit | Contact variant | Housing variant |
|---|---|---|---|---|---|
| 75009613 | 4+PE | 1.000 | Pin | Hood | |
| 75009615 | 4+PE | 1.000 | Pin | Hood | |
| 75009617 | 4+PE | 1.000 | Socket | Panel-mount base | |
| 75009619 | 4+PE | 1.000 | Socket | Panel-mount base | |
| 75009621 | 4+PE | 1.000 | Socket | Panel-mount base | |
| 75009623 | 4+PE | 1.000 | Socket | Cable coupler hood |