技术属性

一般信息
Product type Panel-mount base
Brand EPIC®
Contacts included

Delivery Unit 5.000
Weight 0.03 kg
电气特性
产品设计
Seal type Sealing ring
Coded

Total length 25.6
Design connector housing Straight
Connector type Plug/socket
Connector format M 23 signal
EMC screening

Overall width 25.6
Colour green
Housing colour silver
Housing base material Zinc alloy
With thread

Housing base material, short form Zn
Locking type Screw lock
Total height 23.6
Screen contact

Housing coating Nickel-plated
With protective conductor

Sealing material, short form FKM
Coding type Black (N)
Housing coating, short form Ni
Sealing material Fluorinated rubber
产品特点
Corrosion-resistant

Min. number of insertion cycles 100
Operating temperature min. static (no plugging or unplugging) -40
Impact-resistant

Vibration protection

IP protection class plugged in IP 68 - 1m (10h)
Corrosion-resistant according to DIN EN 60068-2-60, Ke 4
Operating temperature min. -25
Operating temperature max. 125
Halogenfree

认证和标准
Product standard according to IEC IEC 61984
UR recognized

cUR recognized

CSA certified

VDE registration number C024
CE marked

cUR category control number CYJV8
VDE certified

UL category control number CYJV2
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® SIGNAL M23 A1
Article number Coding type Contacts included Delivery Unit
72004000 Black (N) No 5.000
72004010 Black (N) No 20.000
72004100 Blue (-20°) No 5.000
72004110 Blue (-20°) No 20.000
72004200 Red (+20°) No 5.000
72004210 Red (+20°) No 20.000