技术属性

一般信息
Including lock nut

Including o-ring

Brand SILVYN®
Product type Angled conduit gland
Packaging type Bag
Installation type in threaded borehole
Delivery Unit 10.000
Weight 0.009 kg
电气特性
产品设计
Lockable (two-part)

Nominal size 16
Total length 43
Divisible fitting

Suitable protective conduit SILVYN® FPAS
Material body Polyamide
Thread type PG
Protection against hot chips

EMC screening

Material body shortname PA
Slit

Thread size PG 9
For conduit outer diameter 16
Overall width 21
Colour black
Thread length 10
Suitable for protective cable conduit size 16
Bending protection

Clear width 10.5
Bending protection fixed installation

Pitch of thread 1,41
Flexibly installed bending protection

Rotatable thread

产品特点
Flame-retardant

IP protection rating IP 66
UV-resistant

Oil-resistant

Strain relief

Suitable for EX-applications

Halogenfree

认证和标准
EHEDG certified

DNV-certified

cUR recognized

CSA certified

GGVS certified

Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SILVYN® FLEXILOK 90° PG
Article number Thread size Colour Suitable for protective cable conduit size Delivery Unit
68100150 PG 9 black 16 10.000
68100155 PG 11 grey 16 10.000
68100160 PG 13,5 black 16 10.000
68100165 PG 16 black 16 10.000
68100170 PG 13,5 black 21 10.000
68100175 PG 16 black 21 10.000
68100180 PG 21 black 28 10.000
68100185 PG 29 black 34 10.000
68100190 PG 9 grey 16 10.000
68100195 PG 11 grey 16 10.000
68100200 PG 13,5 grey 16 10.000
68100205 PG 16 grey 16 100.000
68100210 PG 13,5 grey 21 10.000
68100215 PG 16 grey 21 10.000
68100220 PG 21 grey 28 10.000
68100225 PG 29 grey 34 10.000