钢丝绳卷扬车
Cable trolley component



钢丝绳卷扬车
Cable trolley component
钢丝绳卷扬车
SGD 218.21
/

钢丝绳卷扬车
SGD 218.21
/
付款与安全
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
Product characteristics
技术属性
一般信息
| Max. load capacity | 6 |
| Cable trolley system components | Towing trolley |
| Product type | Cable trolley component |
| Cable trolley system | Steel rope |
| Delivery Unit | 1.000 |
| Weight | 1.18 kg |
电气特性
产品设计
| Shape of cable | Round |
| Total length | 410 |
产品特点
认证和标准
文档
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
产品系列列表
All articles from Towing trolley round