技术属性

一般信息
Including lock nut

Product type End sleeve
Scope of delivery including O-ring
Packaging type Bag
Including o-ring

Brand SILVYN®
Installation type screw
Delivery Unit 50.000
Weight 0.004 kg
电气特性
产品设计
Nominal size 17
Material body Brass
EMC screening

Material body shortname CuZn
Conduit gland design Straight
Suitable for protective cable conduit size 17
Bending protection

产品特点
Flame-retardant

Oil-resistant

Suitable for EX-applications

Acid-resistant

Impact-resistant

Vibration protection

Chemical resistant

UV-resistant

Halogenfree

认证和标准
EHEDG certified

Tested for fire protection for railway vehicles

Ecolab certified

cUR recognized

cUL listed

CSA certified

UL listed

FDA certified

CE marked

GGVS certified

UL recognized

NSF certified

VDE certified

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SILVYN® US-FPS-EDU-AS
Article number Nominal size Delivery Unit
61802582 17 50.000
61802583 19 50.000
61802584 21 50.000
61802585 27 25.000
61802587 45 20.000
61802588 56 10.000