技术属性

一般信息
Including lock nut

Including o-ring

Brand SILVYN®
Product type Angled conduit gland
Scope of delivery including O-ring
Packaging type Bag
Installation type in threaded borehole
Delivery Unit 10.000
Weight 0.084 kg
电气特性
产品设计
Lockable (two-part)

Total length 45
Divisible fitting

Suitable protective conduit SILVYN® HIPROJACKET
Material body Brass
Thread type Metric
Protection against hot chips

Slit

Thread size M 16
Screw-in sleeve material Brass
Thread length 12
Gland body material Brass
Conduit gland design 90° angle
Suitable for protective cable conduit size 10
Cable gland body material, short form CuZn
Bending protection

Clear width 10.2
O-ring material, short form NBR
Bending protection fixed installation

O-ring material Acrylonitrile butadiene rubber
Pitch of thread 1,5
Surface protection Nickel-plated
Flexibly installed bending protection

Rotatable thread

Spanner size 1 26
Thread standard DIN EN 60423
Spanner size 2 22
产品特点
Flame-retardant

IP protection rating IP 67
UV-resistant

Oil-resistant

Strain relief

Suitable for EX-applications

Halogenfree

认证和标准
EHEDG certified

DNV-certified

cUR recognized

CSA certified

GGVS certified

Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SILVYN® HIPROJACKET AMG 90° M
Article number Thread size Suitable for protective cable conduit size Delivery Unit
55503530 M 16 10 10.000
55503531 M 20 13 10.000
55503532 M 25 19 5.000
55503533 M 32 25 5.000
55503534 M 40 32 5.000
55503535 M 50 38 2.000
55503536 M 63 51 2.000