技术属性

一般信息
Including lock nut

Brand SKINTOP®
Product type Cable gland
Packaging type Bag
Delivery Unit 5.000
Weight 0.036 kg
电气特性
产品设计
Total length 38.4
Number of cable entries 1
Material body Stainless steel
Thread type Metric
Cable gland design Straight
thread-sided sealing element Flat seal
EMC screening

Cable-side sealing element Conduit sealing ring
Material body shortname V4A
Thread size M 12
Colour metal
Insert material, short form PA
Thread length 6.5
Hexagon corner dimensions 18.8
Bending protection

Clear width 6
Max. clamping range 6
Seal type Conduit sealing ring
Glass-fibre reinforced

Pitch of thread 1,5
Insert material Polyamide
Surface protection Uncoated
Spanner size 1 16
Min. clamping range 4
For armoured cables

Thread standard DIN EN 60423
Sealing material, short form FKM
Spanner size 2 16
Sealing material Fluorinated rubber
产品特点
Flame-retardant

IP protection rating IP 68 - 10 bar (30 min), IP 69
Corrosion-resistant

Acid-resistant

Chemical resistant

UV-resistant

Temperature (max.) 100
Oil-resistant

Temperature (min.) -20
Strain relief

Suitable for EX-applications

Impact-resistant

Vibration protection

NEMA type rating Type 1, Type 2, Type 4x, Type 6, Type 12
Halogenfree

认证和标准
EHEDG certified

DNV-certified

cUR recognized

CSA certified

FDA certified

GGVS certified

Tested for fire protection for railway vehicles

UL AWM certification according to UL 514B (CCN: QBPZ2 / e-file number: E79903)
Ecolab certified

cUL listed

UL listed

cUR certification according to CSA C22.2 No. 18.3 (CCN: QBPZ8 / e-file number: E79903)
For Ex zone gas without
For Ex-zone dust without
CE marked

UL recognized

FDA certification according to CFR 21
NSF certified

VDE certified

文档
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SKINTOP® HYGIENIC SC M
Article number Thread size Imp thread length Thread length Imp clamping range min Min. clamping range Imp clamping range max Max. clamping range Imp wrench width 1 Spanner size 1 Delivery Unit
53105300 M 12 6.5 4 6 16 5.000
53105301 M 16 7 6.5 9 20 5.000
53105302 M 20 8 9 12 24 5.000
53105303 M 25 8 11.5 15.5 29 5.000
53105314 M 32 9 16 20 36 5.000
53105315 M 40 9 22 27 45 5.000