SKINDICHT® SM NPT 3/4'' INOX
Lock nut; NPT 3/4"; Stainless steel Uncoated

SKINDICHT® SM NPT 3/4'' INOX
Lock nut; NPT 3/4"; Stainless steel Uncoated
SKINDICHT® SM NPT 3/4'' INOX
SGD 32.91
/

SKINDICHT® SM NPT 3/4'' INOX
SGD 32.91
/
付款与安全
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
Product characteristics
Certificate
申请书
Used when a gland has to be countered, or in through-holes on thin-walled housings
技术属性
一般信息
| Product type | Lock nut |
| Packaging type | Bag |
| Brand | SKINDICHT® |
| Delivery Unit | 50.000 |
| Weight | 0.005 kg |
电气特性
产品设计
| Glass-fibre reinforced |
|
| Material body | Stainless steel |
| Thread type | NPT |
| Pitch of thread | 1,81 |
| EMC screening |
|
| Surface protection | Uncoated |
| Thread size | NPT 3/4" |
| Colour | metal |
| Thickness | 4.5 |
| Hexagon corner dimensions | 35 |
| Spanner size | 32 |
产品特点
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -60 |
| Corrosion-resistant |
|
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Impact-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 200 |
| Halogenfree |
|
认证和标准
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 43 |
| EAC-certified | Not required |
文档
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.