技术属性

一般信息
Product type Dust protection
Packaging type Bag
Brand SKINTOP®
Delivery Unit 500.000
Weight 0 kg
电气特性
产品设计
Colour black
Total height 2
Material PE foam
EMC screening

Slit

Thread size PG 7
Outer diameter 10.5
产品特点
Flame-retardant

Chemical resistant

Oil-resistant

UV-resistant

Temperature (max.) 100
Temperature (min.) -70
Suitable for EX-applications

Acid-resistant
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
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SKINTOP® SD
Article number Thread size Borehole diameter Imp bore diam Imp outer diam Outer diameter Number of cable entries Delivery Unit
52025235 PG 7 10.5 500.000
52025240 PG 9 13.5 500.000
52025250 PG 11 17 250.000
52025260 PG 13,5 18.5 250.000
52025270 PG 16 20.5 250.000
52025280 PG 21 26 100.000
52025290 PG 29 34.5 100.000
52025291 PG 36 44.5 100.000