技术属性

一般信息
Including lock nut

Including o-ring

Brand SKINDICHT®
Product type Cable gland
Scope of delivery including O-ring
Packaging type Bag
Installation type in threaded borehole
Delivery Unit 25.000
Weight 0.035 kg
电气特性
产品设计
Total length 35
Number of cable entries 1
Material body Brass
Thread type PG
Cable gland design Straight
thread-sided sealing element O-ring
EMC screening

Cable-side sealing element Incised sealing ring
Material body shortname CuZn
Thread size PG 11
Overall width 30
Colour metal
Thread length 6
Hexagon corner dimensions 22.7
Bending protection

Clear width 12
O-ring material, short form NBR
Max. clamping range 10
Seal type Incised sealing ring
O-ring material Acrylonitrile butadiene rubber
Glass-fibre reinforced

Pitch of thread 1,41
Surface protection Nickel-plated
Spanner size 1 20
Min. clamping range 7
For armoured cables

Sealing material, short form CR
Spanner size 2 20
Sealing material Chloroprene rubber
产品特点
Flame-retardant

IP protection rating IP 55
Temperature static min. -20
UV-resistant

Temperature (max.) 80
Oil-resistant

Temperature (min.) -20
Strain relief

Suitable for EX-applications

Impact-resistant

Temperature static max. 80
Halogenfree

认证和标准
EHEDG certified

DNV-certified

cUR recognized

CSA certified

GGVS certified

Ecolab certified

cUL listed

UL listed

For Ex zone gas without
For Ex-zone dust without
CE marked

UL recognized

NSF certified

VDE certified

文档
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SKINDICHT® SHZ
Article number Thread size Imp thread length Thread length Imp clamping range min Min. clamping range Imp clamping range max Max. clamping range Imp wrench width 1 Spanner size 1 Delivery Unit
52000930 PG 11 6 7 10 20 25.000
52000940 PG 13,5 6.5 7 13 22 25.000
52000950 PG 16 6.5 8 16 24 25.000
52000960 PG 21 7 11 20 30 25.000
52000970 PG 29 8 18 27 40 10.000
52000980 PG 36 9 24 35 50 10.000
52005590 PG 7 5 5 5 14 50.000
52005600 PG 9 6 5 8 17 50.000
52005610 PG 42 10 30 42.5 57 5.000
52005620 PG 48 10 36 47 64 5.000
52023717 PG 9 15 5 8 17 50.000
52023718 PG 11 15 7 10 20 25.000
52023719 PG 13,5 15 7 13 22 25.000
52023720 PG 16 15 8 16 24 25.000
52023721 PG 36 15 24 35 50 10.000
52023722 PG 42 15 30 42.5 57 5.000
52023723 PG 48 15 36 47 64 5.000
52024840 PG 21 15 11 20 30 25.000
52025530 PG 29 15 18 27 40 10.000