技术属性

一般信息
Product type Lock nut
Packaging type Bag
Brand SKINDICHT®
Delivery Unit 100.000
Weight 0.001 kg
电气特性
产品设计
RAL colour RAL 7035
Glass-fibre reinforced

Material body Polystyrene
Thread type PG
Pitch of thread 1,41
EMC screening

Surface protection Uncoated
Material body shortname PS
Thread size PG 9
Colour light grey
Thickness 5
Hexagon corner dimensions 24
Spanner size 22
产品特点
Flame-retardant

Oil-resistant

Temperature (min.) -20
Suitable for EX-applications

Impact-resistant

UV-resistant

Temperature (max.) 60
Halogenfree

认证和标准
EHEDG certified

Ecolab certified

cUR recognized

cUL listed

CSA certified

UL listed

CE marked

GGVS certified

UL recognized

NSF certified

VDE certified

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SKINDICHT® GMK
Article number Thread size Imp hexagonal wrench width Spanner size Colour Delivery Unit
52000110 PG 7 19 light grey 100.000
52000120 PG 9 22 light grey 100.000
52000130 PG 11 24 light grey 100.000
52000140 PG 13,5 27 light grey 100.000
52000150 PG 16 30 light grey 100.000
52000160 PG 21 36 light grey 50.000
52000170 PG 29 46 light grey 50.000
52000180 PG 36 60 light grey 25.000
52000190 PG 42 65 light grey 25.000
52000200 PG 48 70 light grey 25.000