SKINDICHT® KUS PG 16/13.5
Reducer; Inner thread: PG 13,5; Outer thread: PG 16; Polyamide; light grey



SKINDICHT® KUS PG 16/13.5
Reducer; Inner thread: PG 13,5; Outer thread: PG 16; Polyamide; light grey
SKINDICHT® KUS PG 16/13.5
SGD 1.53
/

SKINDICHT® KUS PG 16/13.5
SGD 1.53
/
付款与安全
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
Product characteristics
Certificate
福利
High mechanical stability, Optimum strain relief
申请书
Brass cable gland with hexagonal fitting, for fast assembly with a flat spanner.
技术属性
一般信息
| Including lock nut |
|
| Product type | Reducer |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SKINDICHT® |
| Installation type | in threaded borehole |
| Delivery Unit | 50.000 |
| Weight | 0.01 kg |
电气特性
产品设计
| Outer thread | PG 16 |
| RAL colour | RAL 7035 |
| Total length | 28 |
| Glass-fibre reinforced |
|
| Material body | Polyamide |
| Thread type | PG |
| Cable gland design | Straight |
| Inner thread | PG 13,5 |
| Pitch of thread | 1,41 |
| Surface protection | Uncoated |
| Material body shortname | PA |
| Thread size | PG 16 |
| Overall width | 29 |
| Colour | light grey |
| Thread length | 10 |
| Spanner size | 27 |
产品特点
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -40 |
| Suitable for EX-applications |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Halogenfree |
|
认证和标准
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
文档
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.





