技术属性

一般信息
Suitable contact EPIC® SOLAR
Packaging type Box
Brand EPIC®
Product type Crimping insert
For crimping tool EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE
Suitable locator EPIC® SOLAR TOOL LOC 2.5, 4, 6mm²
Delivery Unit 1.000
Weight 0.044 kg
电气特性
产品设计
Connectable conductor cross section min. (AWG) 14 AWG
Max. connectable conductor cross-section AWG 10 AWG
Min. connectable conductor cross-section (mm2) 2.5
Max. connectable conductor cross-section (mm2) 6
产品特点
认证和标准
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® SOLAR TOOL DIE
Article number For cross-section (min.) For cross-section (max.) For cross-section Crimping profile For crimping tool Min. connectable conductor cross-section (mm2) Max. connectable conductor cross-section (mm2)
44428266 EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE 4 10
44428992 EPIC® TOOL CRIMP HAND 4 4
44428993 EPIC® TOOL CRIMP HAND 6 6
44428995 EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE 2.5 6