技术属性

一般信息
Brand EPIC®
Contacts included

Product type MH module modular system
Scope of delivery Order contacts separately
Installation type clip on
Delivery Unit 10.000
Weight 0.015 kg
电气特性
Rated current 16 A according to IEC
Protective conductor integrated into insert

Rated impulse voltage 6 kV AC rms / DC according to DIN EN 61984
Rated voltage 500 V AC rms / DC according to IEC
Max. contact resistance 5
产品设计
EMC screening

With wire protection

Colour black
Connectable conductor cross section min. (AWG) 26 AWG
Max. connectable conductor cross-section AWG 12 AWG
Min. connectable conductor cross-section (mm2) 0.14
Number of contacts 6
With protective conductor

Max. connectable conductor cross-section (mm2) 4
Contact insert type Plug
Number of PE contacts 0
Number of data contacts 0
Conductor connection type Crimp termination
Required slots 1
Screen contact

Material Polyamide
Number of signal contacts 0
Material shortname PA
Number of power contacts 0
产品特点
Flame-retardant

Operating temperature min. -40
Operating temperature max. 125
Min. number of insertion cycles 500
Pollution degree 3
Flame retardance according to UL 94 V-0
Halogenfree

认证和标准
UR recognized

cUR recognized

CSA certified

Fire protection for railway vehicles hazard level EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3
cUR category control number ECBT8
UL category control number ECBT2
Tested for fire protection for railway vehicles

TÜV certified

UR certification according to UL 1977 (CCN: ECBT2 / e-file number: E75770)
cUR certification according to CSA C22.2 No. 182.3 (CCN: ECBT8 / e-file number: E75770)
CE marked

VDE certified

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® MH 6
Article number Contact insert type Number of contacts Delivery Unit Required slots
44423218 Plug 6 10.000 1
44423219 Socket 6 10.000 1