技术属性

一般信息
Brand EPIC®
Contacts included

Product type Panel-mount base
Delivery Unit 5.000
Weight 0.034 kg
电气特性
产品设计
Total length 34.6
Design connector housing Straight
Connector format M 23 signal
Thread type Metric
EMC screening

Thread size M 25
Colour green
Housing colour silver
Connector diameter 30
Housing coating Nickel-plated
With protective conductor

Coding type Blue (-20°)
Housing coating, short form Ni
Seal type Sealing ring
Coded

Connector type Plug/socket
Housing base material Zinc alloy
With thread

Housing base material, short form Zn
Locking type Screw lock
Screen contact

Sealing material, short form FKM
Sealing material Fluorinated rubber
产品特点
Corrosion-resistant

Operating temperature min. -25
Operating temperature max. 125
Min. number of insertion cycles 100
Operating temperature min. static (no plugging or unplugging) -40
Impact-resistant

Vibration protection

IP protection class plugged in IP 68 - 1m (10h)
Corrosion-resistant according to DIN EN 60068-2-60, Ke 4
Halogenfree

认证和标准
UR recognized

cUR recognized

CSA certified

cUR category control number CYJV8
UL category control number CYJV2
Product standard according to IEC IEC 61984
UR certification according to UL 2238 (e-file number: E249137)
cUR certification according to CSA C22.2 No. 182.3 (e-file number: E249137)
VDE registration number C024
CE marked

VDE certified

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® SIGNAL M23 G4
Article number Coding type Contacts included Delivery Unit
44420029 Blue (-20°) No 20.000
44420030 Blue (-20°) No 5.000
44420031 Black (N) No 20.000
44420032 Black (N) No 5.000
44420033 Red (+20°) No 20.000
44420034 Red (+20°) No 5.000