技术属性

一般信息
Product type Fibre optic coupling
Scope of delivery 4 couplings, including dust protection cap
Brand HITRONIC®
Fibre optic cable type POF
Installation type clip on
Delivery Unit 4.000
Weight 0.009 kg
电气特性
产品设计
Assembly type Field configurable
Total length 29.5
Flange

Design connector housing Straight
Connector type Coupling
Direct mounting possible

Bend protection boot

Coupling connection type ST
Connector colour Metal
Overall width 11
Housing base material Zinc alloy
Dust protection cap

Reusable

Variant of connector Simplex
Locking type Bayonet
Total height 8.3
Guide sleeve material Ceramics
Suitable type of optical fibre Simplex
产品特点
IP protection rating IP 20
Max. storage temperature 99
Insertion attenuation 0.2
Storage temperature min. -55
UV-resistant

Operating temperature min. -40
Operating temperature max. 85
认证和标准
Product standard according to IEC ST (BFOC) according to IEC 61754-2
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from POF adapter ST(BFOC)
Article number Suitable type of optical fibre
29420099 Simplex