技术属性

一般信息
Product type Data connector
Scope of delivery Including cable gland
Brand EPIC®
valid fieldbus or Ethernet system Sensor/Actuator
Delivery Unit 1.000
Weight 0.029 kg
电气特性
Rated voltage 250 V DC according to IEC
Rated current 4 A according to IEC
Over voltage category II
产品设计
Assembly type Field configurable
Connector housing angle 180
Coded

Total length 80
Design connector housing Straight
For max. cable outer diameter 6.0
Connector type Plug
Connector format M 12
Thread type Metric
Conductor connection type Screw connection
Plug material short form PA
Thread size M 12
With thread

Reusable

Number of contacts 4
Connector diameter 20
Connectable conductor cross-section (mm²) 0.75
Status indication

Contact material Brass
Shielded

Coding type A-coded
For min. cable outer diameter 4.0
Contact material, short form CuZn
产品特点
IP protection rating IP 67
Min. number of insertion cycles 100
Pollution degree 3
Vibration protection

UV-resistant

Operating temperature min. -40
Operating temperature max. +100
认证和标准
cUR recognized

cUL listed

CSA certified

UL listed

CE marked

UL recognized

EAC certification number Отказное письмо № 39
EAC-certified Not required
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® SENSOR M12 V4A
Article number Connector type Delivery Unit Design connector housing Scope of delivery Number of contacts
22262049 Plug 1.000 Straight Without cable gland 4
22262050 Socket 1.000 Straight Without cable gland 4
22262051 Socket 1.000 Angled Without cable gland 4
22262123 Plug 1.000 Straight Including cable gland 4
22262124 Socket 1.000 Straight Including cable gland 4