UNITRONIC® TRAIN MVB 1x2x0,5
UNITRONIC® TRAIN MVB 1x2x0,5
UNITRONIC® TRAIN MVB 1x2x0,5
SGD 14.38
/
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
技术属性
一般信息
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | CAN |
| Copper index | 29.000 kg/km |
| Copper index (lb) | 194.871 lb |
| Weight | 68 kg/km |
电气特性
| Nominal surge impedance | 120 |
产品设计
| Conductor design | 19-wire |
| Nominal outer diameter | 7.6 mm |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 0.5 mm² |
| Conductor count/size | 1X2X0.5 |
| Wrapping over stranding | Plastic film |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 1 |
| Outer sheath colour | black |
| Stranding type | Star quad |
| Leading conductor cross-section | mm² |
| Cable sheath RAL colour | RAL 9005 |
| Type of overall screen | Tin-plated copper braiding |
| Wrapping over screening | Fleece wrapping |
| Number of cores | 2 |
| Core insulation basic material | Polyolefin |
| Including protective earth |
|
| Core insulation basic material, short form | PO |
| Number of wires | 19 |
产品特点
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1 |
| For continuous flexing |
|
| Acid-resistant |
|
| Fast Connect (FC) cable |
|
| Ozone resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 45.6 mm |
| Fuel resistant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Minimum bending radius in mm, occasionally flexing | 76.0 mm |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 10 x outer diameter |
| Temperature, fixed installation | -45 °C to 90 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Oil resistance according to | EN 50264-1 EM104 |
| For torsional load |
|
| Halogenfree |
|
认证和标准
| Standard for railway vehicles | MVB according to IEC 61375-3-1 |
| cUR recognized |
|
| CSA certified |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL3 |
| Communication standard for railway applications | TCN according to IEC 61375 |
| Tested for fire protection for railway vehicles |
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from UNITRONIC® TRAIN