UNITRONIC® BUS PB FRNC FC
UNITRONIC® BUS PB FRNC FC
UNITRONIC® BUS PB FRNC FC
SGD 7.35
/
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
技术属性
一般信息
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | PROFIBUS DP |
| Copper index | 30.100 kg/km |
| Copper index (lb) | 202.240 lb |
| Weight | 74 kg/km |
电气特性
| Maximum operating voltage (not for power transmission) | 250 |
| Nominal surge impedance | 150 |
| Loop resistance at 20°C | 5 |
| Test voltage core/screening | 1.5 |
| Test voltage core/core | 1.5 |
产品设计
| Nominal outer diameter | 8 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.32 mm² |
| Conductor count/size | 1x2x0,64 |
| Shielded |
|
| Nominal conductor diameter (mm) | 0.64 |
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 1 |
| Outer sheath colour | violet |
| Stranding type | Twisted-pair |
| Cable sheath RAL colour | RAL 4001 |
| With rodent protection |
|
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Wrapping over screening | Foil |
| Number of cores | 2 |
| Nominal conductor cross-section (AWG) | 22 AWG |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Polyurethane |
| Basic material of inner sheath | Halogen-free compound |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| With armouring |
|
| Number of wires | 7 |
| Basic material of outer sheath, short form | PUR |
产品特点
| Flame-retardant |
|
| Halogen-free according to | VDE 0472-815 |
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 64.0 mm |
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 120.0 mm |
| Minimum bending radius, stationary | 8 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -30 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | UL Vertical-Tray Flame Test |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted) |
| Windable |
|
| Halogenfree |
|
认证和标准
| cUR recognized |
|
| CSA certified |
|
| TÜV certified |
|
| UL certification | UL CM according to UL 444 |
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
文档
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from UNITRONIC® BUS PB FRNC FC
| Article number | Conductor count/size | Flame retardance according to | UL certification | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight | Halogenfree |
|---|---|---|---|---|---|---|---|---|
| 2170996 | 1x2x0,64 | UL Vertical-Tray Flame Test | UL CM according to UL 444 | 8 | 74 kg/km | Yes |