UNITRONIC® BUS CC FD P FRNC 3x1xAWG20




UNITRONIC® BUS CC FD P FRNC 3x1xAWG20
UNITRONIC® BUS CC FD P FRNC 3x1xAWG20
SGD 10.43
/

您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
技术属性
一般信息
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | CC-Link |
| Copper index | 39.900 kg/km |
| Copper index (lb) | 268.100 lb |
| Weight | 84 kg/km |
电气特性
| Nominal surge impedance | 110 |
| Test voltage | 2 kV |
产品设计
| Nominal outer diameter | 8.5 mm |
| Conductor material | Bare copper |
| Cable dimension | 3X20 AWG |
| Optical degree of coverage of the stranded screening, overall screen | 90 |
| Shielded |
|
| Nominal conductor diameter (mm) | 1.0 |
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | red |
| Stranding type | Bundle stranding |
| Leading conductor cross-section | AWG |
| Cable sheath RAL colour | RAL 3000 |
| Type of overall screen | Tin-plated copper braiding |
| Number of cores | 3 |
| Nominal conductor cross-section (AWG) | 20 AWG |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Basic material of outer sheath, short form | PUR |
产品特点
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| Minimum bending radius in mm, dynamic continuously flexing | 68.0 mm |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 34.0 mm |
| PWIS-free |
|
| Application area | Cable chain |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 68.0 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 8 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius, dynamic continuously flexing | 8 x outer diameter |
| For torsional load |
|
| Halogenfree |
|
认证和标准
| cUR recognized |
|
| CSA certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
文档
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- CC-Link® is a registered trademark of CC-Link Partner Association, Japan (CLPA).
产品系列列表
All articles from UNITRONIC® BUS CC FD P FRNC
| Article number | Cable dimension | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|
| 2170370 | 3X20 AWG | 8.5 | 84 kg/km |