UNITRONIC® BUS PA FC (BK) 1X2X1.0

UNITRONIC® BUS PA FC (BK) 1X2X1.0
UNITRONIC® BUS PA FC (BK) 1X2X1.0
SGD 6.45
/

您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
技术属性
一般信息
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | PROFIBUS PA |
| Copper index | 45.500 kg/km |
| Copper index (lb) | 305.700 lb |
| Weight | 103 kg/km |
电气特性
| Maximum operating voltage (not for power transmission) | 250 |
| Nominal surge impedance | 100 |
| Test voltage core/core | 1.5 |
产品设计
| Nominal outer diameter | 8 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.8 mm² |
| Conductor count/size | 1X2X1.0 |
| Inner sheath colour | white |
| Wrapping over stranding | Plastic film |
| Shielded |
|
| Nominal conductor diameter (mm) | 1.05 |
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 1 |
| base material inner sheath shortname | PVC |
| Outer sheath colour | black |
| Stranding type | Twisted-pair |
| Cable sheath RAL colour | RAL 9005 |
| With rodent protection |
|
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Number of cores | 2 |
| Core insulation basic material | Polyethylene foam |
| Basic material of outer sheath | Polyvinylchloride |
| Basic material of inner sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | Foam-Skin PE |
| Number of wires | 1 |
| Basic material of outer sheath, short form | PVC |
产品特点
| Flame-retardant |
|
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 64.0 mm |
| Application area | Fixed installation |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Minimum bending radius, stationary | 8 x outer diameter |
| Temperature, fixed installation | -30 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Oil resistance according to | UL 1581 paragraph 480 (60°C) |
| UV-resistant according to | EN 50289-4-17 |
| Halogenfree |
|
认证和标准
| cUR recognized |
|
| CSA certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
文档
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- SIMATIC® is a registered trademark of SIEMENS AG.
产品系列列表
All articles from UNITRONIC® BUS PA
| Article number | Conductor count/size | Outer sheath colour | Fast Connect (FC) cable | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 2170234 | 1X2X1.3 | blue | No | 8 | 84 kg/km | ||
| 2170235 | 1X2X1.3 | black | No | 8 | 84 kg/km | ||
| 2170334 | 1X2X1.0 | blue | Yes | 8 | 103 kg/km | ||
| 2170335 | 1X2X1.0 | black | Yes | 8 | 103 kg/km |