ED-IE-AX-RJ45-6A-B-68-FC
Data connector; RJ 45; Plug; Straight

ED-IE-AX-RJ45-6A-B-68-FC
Data connector; RJ 45; Plug; Straight
ED-IE-AX-RJ45-6A-B-68-FC
SGD 155.33
/

ED-IE-AX-RJ45-6A-B-68-FC
SGD 155.33
/
In stock (26)
付款与安全
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
Product characteristics
福利
Secure data transmission even in harsh environments
In combination with the mating connector, protection class IP 68 is achieved
Stability thanks to die-cast zinc metal housing
Easy cable connection thanks to insulation displacement technology
Low error potential during assembly thanks to core manager with colour coding according to EIA/TIA standard (T568B)
The electrically conductive coating of the shielded connector ensures optimum protection against electromagnetic interference (EMC) and low impedance dissipation of interference signals (only applies to the plug variant)
Includes plastic protective cap that protects the connector from dust when not plugged in (only applies to the plug variant).
申请书
For data transmission in the frequency range up to 600 MHz
For use with Cat.6A cables
Suitable for all LAN networks and Ethernet applications up to 10GBASE-T
Suitable for outdoor use.
技术属性
一般信息
| Product type | Data connector |
| Delivery Unit | 1.000 |
| Weight | 0.05 kg |
电气特性
产品设计
| With thread |
|
| Dust protection cap |
|
| Coded |
|
| Design connector housing | Straight |
| Connector type | Plug |
| Connector format | RJ 45 |
| Screen contact |
|
| Shielded |
|
产品特点
| UV-resistant |
|
认证和标准
| UL listed |
|
| CE marked |
|
| cUR recognized |
|
| UL recognized |
|
| cUL listed |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
文档
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.