技术属性

一般信息
Product type Data connector
Brand EPIC®
valid fieldbus or Ethernet system CAN
Delivery Unit 1.000
Weight 0.043 kg
电气特性
Impedance 120
产品设计
Assembly type Field configurable
Connector housing angle 90
Coded

Total length 65
Design connector housing Angled
For max. cable outer diameter 8
Connector type Plug/socket
Connector format Sub-D
Thread type without
EMC screening

diagnostic interface

Overall width 48
With thread

Reusable

Pin assignment CAN Low = Pin 2, CAN High = Pin 7, CAN Gnd = Pin 3, GND = Pin 6, CAN V+ = Pin 9
Total height 16
Status indication

Shielded

For min. cable outer diameter 5
产品特点
IP protection rating IP 20
Suitable for EX-applications

Pollution degree 2
Fast Connect (FC) cable

UV-resistant

Variant of the Sub-D Switchable bus terminator
Contact application areact BUS, Data / signals
认证和标准
cUR recognized

cUL listed

CSA certified

UL listed

CE marked

UL recognized

EAC certification number Отказное письмо № 39
EAC-certified Not required
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • DeviceNet is a registered trademark of the user organisation ODVA.
产品系列列表
All articles from EPIC® DATA CAN Sub-D
Article number Status indication
21700536 No
21700537
21700538