EPIC® CIRCON 定位器
Locator; for crimping tool: EPIC® CIRCON CRIMPTOOL, EPIC® CIRCON CRIMPTOOL DIGITAL

EPIC® CIRCON 定位器
Locator; for crimping tool: EPIC® CIRCON CRIMPTOOL, EPIC® CIRCON CRIMPTOOL DIGITAL
EPIC® CIRCON 定位器
SGD 391.41
/

EPIC® CIRCON 定位器
SGD 391.41
/
付款与安全
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
福利
For precise positioning of the contacts to be crimped in the crimping tool
Maximizes the quality and reliability of a crimp connection and thus reduces time-consuming rework
For turned and punched contacts (depending on article)
Simple assembly on the crimping tool.
申请书
For use with EPIC® crimping tools.
技术属性
一般信息
| Brand | EPIC® |
| Product type | Locator |
| For crimping tool | EPIC® CIRCON CRIMPTOOL, EPIC® CIRCON CRIMPTOOL DIGITAL |
| Delivery Unit | 1.000 |
| Weight | 0.079 kg |
电气特性
产品设计
产品特点
认证和标准
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
文档
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® TOOL LOC
| Article number | Product type | For crimping tool | Delivery Unit |
|---|---|---|---|
| 11147200 | Locator | EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE | 1.000 |
| 11147201 | Locator | EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE | 1.000 |
| 11147210 | Locator | EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE | 1.000 |
| 11147300 | Locator | EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE | 1.000 |
| 11148300 | Locator | EPIC® CIRCON CRIMPTOOL, EPIC® CIRCON CRIMPTOOL DIGITAL | 1.000 |
| 11148302 | Locator | EPIC® TOOL CRIMP DIGITAL SMALL | 1.000 |
| 11148303 | Locator | 1.000 | |
| 44423137 | Locator | EPIC® TOOL CRIMP DIGITAL SMALL | 1.000 |