EPIC® MCS-HC 1+PE S 公插模块

EPIC® MCS-HC 1+PE S 公插模块
EPIC® MCS-HC 1+PE S 公插模块
SGD 38.82
/

您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
技术属性
一般信息
| Brand | EPIC® |
| Contacts included |
|
| Product type | MC module modular system |
| Scope of delivery | including contacts |
| Installation type | screw |
| Delivery Unit | 5.000 |
| Weight | 0.04 kg |
电气特性
| Rated current | 82 A according to IEC, 82 A according to UL/CSA |
| Protective conductor integrated into insert |
|
| Rated impulse voltage | 8 kV AC rms / DC according to IEC 61984 |
| Rated voltage | 600 V AC rms / DC according to UL, 600 V AC rms / DC according to CSA, 1000 V AC rms / DC according to IEC |
| Max. contact resistance | 0.5 |
产品设计
| EMC screening |
|
| With wire protection |
|
| Colour | red |
| Connectable conductor cross section min. (AWG) | 12 AWG |
| Max. connectable conductor cross-section AWG | 4 AWG |
| Min. connectable conductor cross-section (mm2) | 4 |
| Number of contacts | 1+PE |
| Contact material | Brass |
| With protective conductor |
|
| Max. connectable conductor cross-section (mm2) | 25 |
| Contact material, short form | CuZn |
| Contact insert type | Plug |
| Material contact surface | Silver-plated |
| Protective conductor contact type | Screw connection |
| Number of PE contacts | 1 |
| Conductor connection type | Screw connection |
| Required slots | 2 |
| Screen contact |
|
| Material | Polyamide |
| Number of signal contacts | 0 |
| Material shortname | PA |
| Number of power contacts | 1 |
产品特点
| Flame-retardant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | +100 |
| Min. number of insertion cycles | 100 |
| Pollution degree | 3 |
| Flame retardance according to | UL 94 V-0 |
| Halogenfree |
|
| Short-term temperature peaks | 125 |
认证和标准
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| cUR category control number | ECBT8 |
| UL category control number | ECBT2 |
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR certification | according to UL 1977 (CCN: ECBT2 / e-file number: E75770) |
| cUR certification | according to CSA C22.2 No. 182.3 (CCN: ECBT8 / e-file number: E75770) |
| VDE registration number | A870 |
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
文档
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.