ÖLFLEX® SOLAR XLR-E I+E 1X4 WH/BK
Solar cable; 1X4; white/black; U0/U: 1 /1 kV; Electron beam cross-linked polymer compound; Fixed Installation; Halogenfree

ÖLFLEX® SOLAR XLR-E I+E 1X4 WH/BK
Solar cable; 1X4; white/black; U0/U: 1 /1 kV; Electron beam cross-linked polymer compound; Fixed Installation; Halogenfree
ÖLFLEX® SOLAR XLR-E I+E 1X4 WH/BK
SGD 1.81
/

ÖLFLEX® SOLAR XLR-E I+E 1X4 WH/BK
SGD 1.81
/
付款与安全
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
Product characteristics
Certificate
技术属性
一般信息
| Product type | Solar cable |
| Brand | ÖLFLEX® |
| Copper index | 38.400 kg/km |
| Weight | 70 kg/km |
电气特性
| Operating voltage (max.) | 1,8 kV DC |
| Nominal voltage | U0/U: 1 /1 kV AC rms according to IEC |
| Test voltage | 6.5 kV |
产品设计
| Shape of cable | Round |
| Outer sheath colour | white/black |
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 5.4 mm |
| Conductor material | Tin-plated copper |
| Harmonised design | H1Z2Z2-K |
| Insulation colour | white |
| Number of cores | 1 |
| Nominal conductor cross-section (metric) | 4 mm² |
| Cable dimension | 1X4 |
| Core insulation basic material | Electron beam cross-linked polymer compound |
| Basic material of outer sheath | Electron beam cross-linked polymer compound |
| Including protective earth |
|
产品特点
| Flame-retardant |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | -25 °C to 90 °C max. conductor temperature: |
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | IEC 60754-1, IEC 60754-2 |
| Oil-resistant |
|
| Max. storage temperature | 40 |
| Minimum bending radius in mm, occasionally flexing | 81.0 mm |
| Storage temperature min. | -40 |
| weather resistant |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 4 x outer diameter |
| Water resistant |
|
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 90 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 21.6 mm |
| UV-resistant according to | EN 50618 |
| Weather-resistant according to | EN 50618 |
| PWIS-free |
|
| Halogenfree |
|
认证和标准
| TÜV certified |
|
| HAR-certified |
|
| Product standard DIN / EN | EN 50618 |
| CE marked |
|
文档
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from ÖLFLEX® SOLAR XLR-E I+E
| Article number | Conductor cross-section (mm2) | Outer sheath colour | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 1023716 | 4 | white/black | 5.4 | 70 kg/km |



