技术属性

一般信息
Product type Installation data cable
Copper index 348.000  kg/km
Copper index (lb) 2338.200  lb
Weight 605 kg/km
电气特性
Test voltage core/screening 2
Max. conductor resistance at 20°C 39  Ω/km
Test voltage core/core 1
产品设计
Core identification Colours
Shape of cable Round
Number of pairs 24
Outer sheath colour blue
Conductor design 7-wire
Stranding type Layered stranding
Nominal outer diameter 16.5  mm
Conductor material Bare copper
Conductor colour code VDE 0815
Type of overall screen Tin-plated copper braiding
Nominal conductor cross-section (metric) 0.5  mm²
Cable dimension 24X2X0.5
Li-stranded cables LiYCY
Core insulation basic material Polyvinylchloride
Basic material of outer sheath Polyvinylchloride
Including protective earth

Core insulation basic material, short form PVC
Shielded

Basic material of outer sheath, short form PVC
产品特点
Flame-retardant

Application area Flexible, Fixed installation
max. conductor temperature, occasionally moved -5 °C to 50 °C max. conductor temperature:
PWIS-free according to VDMA 24364-B2-L
Oil-resistant

Minimum bending radius in mm, occasionally flexing 247.5  mm
UV-resistant

Minimum bending radius, stationary 6 x outer diameter
Water resistant

Minimum bending radius, occasionally flexing 15 x outer diameter
Temperature, fixed installation -30 °C to 70 °C max. conductor temperature:
Flame retardance according to IEC 60332-1-2
Minimum bending radius in mm, fixed installation 99.0  mm
PWIS-free

Halogenfree

认证和标准
Flame retardance tested according to UN/ECE-R118

CE marked

CPR fire class Eca
VDE certified

EAC certification number ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.РА01.В.47116/21
EAC-certified

文档
产品系列列表
All articles from JE-LiYCY...BD EB
Article number Number of pairs Conductor cross-section (mm2) Imp outer dia cable sheath nom Nominal outer diameter Copper index calc export Weight
0034220 2 0.5 6.6 95 kg/km
0034221 4 0.5 8.6 150 kg/km
0034222 8 0.5 11.8 260 kg/km
0034223 12 0.5 12.9 340 kg/km
0034224 16 0.5 14.0 430 kg/km
0034225 20 0.5 15.2 495 kg/km
0034226 24 0.5 16.5 605 kg/km
0034227 32 0.5 19.6 738 kg/km
0034228 40 0.5 21.8 845 kg/km