CABLE LUGS KB 1-4R DIN 46234
Cable lug; Suitable crimping insert: PEW 12.1071; For cross-section (min./max.): 0.5mm² - 1.5mm²; Electrolytic copper Tin-plated




CABLE LUGS KB 1-4R DIN 46234
Cable lug; Suitable crimping insert: PEW 12.1071; For cross-section (min./max.): 0.5mm² - 1.5mm²; Electrolytic copper Tin-plated
CABLE LUGS KB 1-4R DIN 46234
SGD 0.15
/

CABLE LUGS KB 1-4R DIN 46234
SGD 0.15
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Product type | Cable lug |
| Suitable crimping insert | PEW 12.1071 |
| Packaging type | Cardboard packaging |
| Delivery Unit | 100.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Connector material | Electrolytic copper |
| Cable lug design | Compression cable lug |
| Screw hole size | M4 |
| For cross-section (min.) | 0.5 |
| Surface protection | Tin-plated |
| Marking | 4-1 |
| For cross-section (max.) | 1.5 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Corrosion-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Solderless cable lugs KB
| Article number | Suitable crimping insert | For cross-section (min.) | For cross-section (max.) | Screw hole size | Delivery Unit |
|---|---|---|---|---|---|
| 63204015 | PEW 12.1071 | 0.5 | 1.5 | M2,5 | 100.000 |
| 63204025 | PEW 12.1071 | 0.5 | 1.5 | M3 | 100.000 |
| 63204035 | PEW 12.1071 | 0.5 | 1.5 | M3,5 | 100.000 |
| 63204045 | PEW 12.1071 | 0.5 | 1.5 | M4 | 100.000 |
| 63204055 | PEW 12.1071 | 0.5 | 1.5 | M5 | 100.000 |
| 63204065 | PEW 12.1071 | 0.5 | 1.5 | M6 | 100.000 |
| 63204075 | PEW 12.1071 | 0.5 | 1.5 | M8 | 100.000 |
| 63204085 | PEW 12.1071 | 0.5 | 1.5 | M10 | 100.000 |
| 63204095 | PEW 12.1071 | 1.5 | 2.5 | M3 | 100.000 |
| 63204105 | PEW 12.1071 | 1.5 | 2.5 | M3,5 | 100.000 |
| 63204115 | PEW 12.1071 | 1.5 | 2.5 | M4 | 100.000 |
| 63204125 | PEW 12.1071 | 1.5 | 2.5 | M5 | 100.000 |
| 63204135 | PEW 12.1071 | 1.5 | 2.5 | M6 | 100.000 |
| 63204145 | PEW 12.1071 | 1.5 | 2.5 | M8 | 100.000 |
| 63204155 | PEW 12.1071 | 1.5 | 2.5 | M10 | 100.000 |
| 63204165 | PEW 12.1071 | 1.5 | 2.5 | M12 | 100.000 |
| 63204175 | PEW 12.1071 | 4 | 6 | M4 | 100.000 |
| 63204185 | PEW 12.1071 | 4 | 6 | M5 | 100.000 |
| 63204195 | PEW 12.1071 | 4 | 6 | M6 | 100.000 |
| 63204205 | PEW 12.1071 | 4 | 6 | M8 | 100.000 |
| 63204215 | PEW 12.1071 | 4 | 6 | M10 | 100.000 |
| 63204225 | PEW 12.1071 | 4 | 6 | M12 | 100.000 |
| 63204235 | PEW 12.1071 | 10 | 10 | M5 | 100.000 |
| 63204245 | PEW 12.1071 | 10 | 10 | M6 | 100.000 |
| 63204255 | PEW 12.1071 | 10 | 10 | M8 | 100.000 |
| 63204265 | PEW 12.1071 | 10 | 10 | M10 | 100.000 |
| 63204275 | PEW 12.1071 | 10 | 10 | M12 | 100.000 |
| 63204285 | PEW 12.033 | 16 | 16 | M5 | 100.000 |
| 63204295 | PEW 12.033 | 16 | 16 | M6 | 100.000 |
| 63204305 | PEW 12.033 | 16 | 16 | M8 | 100.000 |
| 63204315 | PEW 12.033 | 16 | 16 | M10 | 100.000 |
| 63204325 | PEW 12.033 | 16 | 16 | M12 | 100.000 |
| 63204335 | PEW 12.033 | 25 | 25 | M5 | 100.000 |
| 63204345 | PEW 12.033 | 25 | 25 | M6 | 100.000 |
| 63204355 | PEW 12.033 | 25 | 25 | M8 | 100.000 |
| 63204365 | PEW 12.033 | 25 | 25 | M10 | 100.000 |
| 63204375 | PEW 12.033 | 25 | 25 | M12 | 100.000 |
| 63204385 | PEW 12.033 | 25 | 25 | M16 | 100.000 |
| 63204395 | 35 | 35 | M6 | 100.000 | |
| 63204405 | 35 | 35 | M8 | 100.000 | |
| 63204415 | 35 | 35 | M10 | 100.000 | |
| 63204425 | 35 | 35 | M12 | 100.000 | |
| 63204445 | 50 | 50 | M6 | 100.000 | |
| 63204455 | 50 | 50 | M8 | 100.000 | |
| 63204465 | 50 | 50 | M10 | 100.000 | |
| 63204475 | 50 | 50 | M12 | 100.000 | |
| 63204485 | 50 | 50 | M16 | 100.000 | |
| 63204495 | 70 | 70 | M6 | 100.000 | |
| 63204505 | 70 | 70 | M8 | 100.000 | |
| 63204515 | 70 | 70 | M10 | 100.000 | |
| 63204525 | 70 | 70 | M12 | 100.000 | |
| 63204535 | 70 | 70 | M16 | 100.000 | |
| 63204545 | 95 | 95 | M8 | 50.000 | |
| 63204555 | 95 | 95 | M10 | 50.000 | |
| 63204565 | 95 | 95 | M12 | 50.000 | |
| 63204575 | 95 | 95 | M16 | 50.000 | |
| 63204585 | 120 | 120 | M8 | 25.000 | |
| 63204595 | 120 | 120 | M10 | 25.000 | |
| 63204605 | 120 | 120 | M12 | 25.000 | |
| 63204615 | 120 | 120 | M16 | 25.000 | |
| 63204625 | 150 | 150 | M10 | 25.000 | |
| 63204635 | 150 | 150 | M12 | 25.000 | |
| 63204645 | 150 | 150 | M16 | 25.000 | |
| 63204655 | 185 | 185 | M10 | 20.000 | |
| 63204665 | 185 | 185 | M12 | 20.000 | |
| 63204675 | 185 | 185 | M16 | 20.000 | |
| 63204685 | 240 | 240 | M10 | 10.000 | |
| 63204695 | 240 | 240 | M12 | 10.000 | |
| 63204705 | 240 | 240 | M16 | 10.000 |






