Coaxial cables
The RG (according to MIL-DTL 17 H) and RGB cables from LAPP can be used for high frequency data transmission. The coaxial cables are designed for fixed and limited flexible installation and can be used in enclosed rooms and outdoors at temperatures of up to -55°C to +250°C.