Only the right components bring long-lasting joy
To ensure that Ethernet communication within your system works permanently and that data can be exchanged without errors over a long period of time, you should rely on the right cable or connector from the outset. This is the only way to prevent failures, downtime and quality problems.
Are you looking for cables and connectors that can be assembled on site for your network and would like to effortlessly browse through our huge product portfolio? Then it's best to use the Industrial Ethernet product finder. It is a product finder that helps you to choose the best cables sold by the metre as well as a compatible connector.
Whether for industrial Ethernet applications or structured building cabling: Find the right products to keep you happy over the long term!
Cable filter options
Choose the desired transmission characteristics:
- Cat.5 up to 100 Mbit/s in the frequency range up to 100 MHz
- Cat.5e up to 1000 Mbit/s in the frequency range up to 100 MHz
- Cat.6 up to 1000 Mbit/s in the frequency range up to 250 MHz
- Cat.6A up to 10 Gbit/s in the frequency range up to 500 MHz
- Cat.7 up to 10 Gbit/s in the frequency range up to 600 MHz
Choose which protocol is used to communicate in the network and how the cable is used:
- EtherNet/IP, EtherCat For fixed installation For flexible installation, i.e. for occasional, not positively driven movement For flexible, continuously flexing use in moving machine parts and in the cable chain
- PROFINETType A, for fixed installation Type B, for flexible installation Type C, for special applications, e.g. use in cable chains or use with torsional load Typ R, for robot applications
Depending on the information previously provided, choose the outer sheath of the cable that is right for the future location of use:
- Halogen-free, flame-retardant materials
- PE
- PUR
- PVC
- TPE
Choose between RJ45 connectors for protected use in the control cabinet and M12 connectors for harsh field conditions with protection class IP 65/67:
- RJ45, 8-pin for applications up to 100 Mbit/s or 10 Gbit/s
- M12 D-coded, 4-pin for applications up to 100 Mbit/s
- M12 X-coded, 8-pin for applications up to 10 Gbit/s
Depending on the previously selected connector, you can then choose the exact connector variant, for example:
- Straight/angled cable outlet
- With cable gland
- For printed circuit board assembly
- For wall mounting

Fine product filtering
Use just a few filters to narrow down the product search results, making it considerably easier to find the right connection solutions.

Guaranteed product compatibility
Once you have chosen the cable, you can then choose just those connectors that are definitely compatible.

Non-binding quotation
Submit your configuration and you receive the price and delivery information without delay. Alternatively, you can order directly through the Online Shop using the displayed article numbers.
Shorten the assembly time? Choose FC cables!
Categories and classes according to ISO/IEC 11801-1