CRIMPWERKZEUG PEW 8.191 TWISTOR T
Crimping tool; For cross-section (min./max.): 0.14mm² - 10.0mm²; Crimping profile: Trapezoid


CRIMPWERKZEUG PEW 8.191 TWISTOR T
Crimping tool; For cross-section (min./max.): 0.14mm² - 10.0mm²; Crimping profile: Trapezoid
CRIMPWERKZEUG PEW 8.191 TWISTOR T
SGD 0.00
/

CRIMPWERKZEUG PEW 8.191 TWISTOR T
SGD 0.00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Crimping insert that can be rotated 360° enables the tool to be optimally adjusted to suit changing assembly conditions
Properties of crimping tools with front and side insertion combined into one tool
Perfect for confined spaces or changing environments. Side insertion ensures an ergonomically optimal crimping process, while front insertion is particularly suitable for tight environments and machines
Cover a large cross-section range without adjusting the crimping tool
For conductor end sleeves with a cross-section range of up to 10 mm² or 16 mm², depending on the variant
For TWIN conductor end sleeves with a cross-section range of up to 2 x 6 mm²
Crimping of extra-long conductor end sleeves up to 16 mm or 18 mm is possible, depending on the variant
Ergonomic handles and optimised power transmission enable fatigue-free work.
Applications
For pressing insulated and non-insulated conductor end sleeves as well as TWIN conductor end sleeves according to DIN 46228
"TWISTOR® 16" variant for square pressing of conductor end sleeves
"TWISTOR® T" variant for trapezoidal pressing of conductor end sleeves.
Technical Attributes
General Information
| Product type | Crimping tool |
| Packaging type | Box |
| Delivery Unit | 1.000 |
| Weight | 0.52 kg |
Electrical Characteristics
Product Design
| Overall width | 22 |
| Colour | grey/black |
| Crimping profile | Trapezoid |
| Total length | 196 |
| For pressing | End sleeve, Insulated end sleeves, Non-insulated end sleeves |
| Total height | 80 |
| For cross-section (max.) | 10.0 |
| For cross-section (min.) | 0.14 |
| Surface protection | Chrome-plated |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.



