CRIMPWERKZEUG PVX 1300 O. AKKU
Battery-powered crimping tool; For cross-section (min./max.): 10mm² - 400mm²; Crimping profile: Mandrel Pressing

CRIMPWERKZEUG PVX 1300 O. AKKU
Battery-powered crimping tool; For cross-section (min./max.): 10mm² - 400mm²; Crimping profile: Mandrel Pressing
CRIMPWERKZEUG PVX 1300 O. AKKU
SGD 0.00
/

CRIMPWERKZEUG PVX 1300 O. AKKU
SGD 0.00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
Allows one-handed operation for easy working
Digital display provides information on the tool, e.g. number of crimping operations, battery charge status and maintenance interval
If the pressing force is not reached, the electronic pressure monitoring system reacts with an acoustic signal and a flashing LED
Fast feed with two-stage hydraulics for more efficient pressing
Suitable for conductor cross-sections from 10.00 to 400.00 mm².
Applications
Battery-powered tool for crimping copper/aluminium connectors and type KRF and KRT tube cable lugs
For use with matching crimp inserts.
Technical Attributes
General Information
| Product type | Battery-powered crimping tool |
| Scope of delivery | without power cable, without crimping inserts |
| Weight | 0 kg |
Electrical Characteristics
Product Design
| Colour | black |
| Crimping profile | Mandrel pressing |
| For pressing | Tube cable lug |
| For cross-section (max.) | 400 |
| For cross-section (min.) | 10 |
Product Characteristics
| Number of application operations | 120 |
| Pressing force | 124 |
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from PVX 1300 pressing pliers
| Article number | For cross-section (min.) | For cross-section (max.) | Crimping profile | Scope of delivery |
|---|---|---|---|---|
| 61813872 | 10 | 400 | Mandrel pressing | including operating manual, including battery, including charger, without crimping inserts |
| 61813875 | 10 | 400 | Mandrel pressing | without power cable, without crimping inserts |



