ILP-STRIP ID1 19 VINYL BK/OG
Label cartridge; Overall length: 5.5m; orange


ILP-STRIP ID1 19 VINYL BK/OG
Label cartridge; Overall length: 5.5m; orange
ILP-STRIP ID1 19 VINYL BK/OG
SGD 85.48
/

ILP-STRIP ID1 19 VINYL BK/OG
SGD 85.48
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Label cartridge |
| Installation type | adhere |
| Printing procedure | Thermal transfer marking |
| Printable with | DYMO RHINO PRO 4200 |
| Marking for | Components |
| Delivery Unit | 1.000 |
| Weight | 0.06 kg |
Electrical Characteristics
Product Design
| Lettering colour | black |
| Label design | Strip |
| Total length | 5.5 |
| Total height | 19 |
| Label type | Adhesive label |
| Label material | Vinyl |
| Tape colour | orange |
Product Characteristics
| Oil-resistant |
|
| UV-resistant |
|
| Self adhesive |
|
Certifications and Standards
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| cUL listed |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- DYMO® is a registered trademark of Sanford GmbH, a Newell Rubbermaid Company.
Product Family List
All articles from DYMO Industrie Rhino Pro 4200 - vinyl tapes




