SILVYN® FPAX 90° M16X1.5 / 16 BK

SILVYN® FPAX 90° M16X1.5 / 16 BK
SILVYN® FPAX 90° M16X1.5 / 16 BK
SGD 8.09
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Angled conduit gland |
| Scope of delivery | including O-ring |
| Delivery Unit | 10.000 |
| Weight | 0.016 kg |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Nominal size | 16 |
| Total length | 38 |
| Divisible fitting |
|
| EMC screening |
|
| Thread size | M 16 |
| Outer diameter | 29 |
| Colour | black |
| Inner diameter | 10.5 |
| Thread length | 11 |
| Gland body material | Polyamide |
| Conduit gland design | 90° angle |
| Cable gland body material, short form | PA |
| Bending protection |
|
| Clear width | 10.5 |
| Bending protection fixed installation |
|
| RAL colour | RAL 9005 |
| Pitch of thread | 1,5 |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Spanner size 1 | 22 |
| Thread standard | DIN EN 60423 |
| Sealing material | Polyester |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 67, IP 68 - 2 bar, IP 69, IP 66 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Product standard according to IEC | IEC 61386-23, IEC 61386-22, IEC 61386-1 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® FPAX 90° M
| Article number | Thread size | Colour | Suitable for protective cable conduit size | Delivery Unit |
|---|---|---|---|---|
| 55507300 | M 16 | black | 10.000 | |
| 55507301 | M 16 | black | 10.000 | |
| 55507302 | M 20 | black | 10.000 | |
| 55507303 | M 20 | black | 10.000 | |
| 55507304 | M 25 | black | 10.000 | |
| 55507305 | M 32 | black | 10.000 | |
| 55507306 | M 40 | black | 2.000 | |
| 55507307 | M 50 | black | 2.000 | |
| 55507308 | M 50 | black | 1.000 | |
| 55507309 | M 63 | black | 1.000 | |
| 55507310 | M 16 | grey | 10.000 | |
| 55507311 | M 16 | grey | 10.000 | |
| 55507312 | M 20 | grey | 10.000 | |
| 55507313 | M 20 | grey | 10.000 | |
| 55507314 | M 25 | grey | 10.000 | |
| 55507315 | M 32 | grey | 10.000 | |
| 55507316 | M 40 | grey | 2.000 | |
| 55507317 | M 50 | grey | 1.000 | |
| 55507318 | M 50 | grey | 1.000 | |
| 55507319 | M 63 | grey | 1.000 |



