POLISHING FILM GRAINING SIZE 1000 (BL)
Fibre optic polishing sheet; POF; 1000 µm

POLISHING FILM GRAINING SIZE 1000 (BL)
Fibre optic polishing sheet; POF; 1000 µm
POLISHING FILM GRAINING SIZE 1000 (BL)
SGD 8.76
/

POLISHING FILM GRAINING SIZE 1000 (BL)
SGD 8.76
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Fibre optic polishing sheet |
| Fibre optic cable type, long designation | Polymer optical fibres |
| Fibre optic cable type | POF |
| Delivery Unit | 10.000 |
| Weight | 0.01 kg |
Electrical Characteristics
Product Design
| Granulate | 1000 |
| Overall width | 230 |
| Total length | 277 |
Product Characteristics
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List