POF CRIMP TOOL 2.5/3.0/4.5/4.95MM
Fibre optic cable tool; Crimping profile: Hexagon

POF CRIMP TOOL 2.5/3.0/4.5/4.95MM
Fibre optic cable tool; Crimping profile: Hexagon
POF CRIMP TOOL 2.5/3.0/4.5/4.95MM
SGD 0.00
/

POF CRIMP TOOL 2.5/3.0/4.5/4.95MM
SGD 0.00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Fibre optic cable tool |
| Delivery Unit | 1.000 |
| Weight | 0.723 kg |
Electrical Characteristics
Product Design
| Overall width | 80 |
| Colour | grey |
| Crimping profile | Hexagon |
| Total length | 256 |
| Total height | 22 |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from POF crimping tool
| Article number | For cross-section (min.) | For cross-section (max.) | Crimping profile |
|---|---|---|---|
| 29500010 | Hexagon |


