ETHERLINE® KIT PN5-M12-2

ETHERLINE® KIT PN5-M12-2
ETHERLINE® KIT PN5-M12-2
SGD 4,249.54
/

ETHERLINE® KIT PN5-M12-2
SGD 4,249.54
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Applications
Suitable for all LAN networks and Ethernet applications up to 100Base-T
Also suitable for EtherCAT and EtherNet/IP applications
Especially for environments where electromagnetic compatibility (EMC) is required.
Technical Attributes
General Information
| Product type | Kit |
| Copper index | 15515.000 kg/km |
| Delivery Unit | 1.000 |
| Copper index (lb) | 34204.899 lb |
| Weight | 31.018 kg |
Electrical Characteristics
Product Design
Product Characteristics
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.