EPIC® HAND CRIMP TOOL FOR SINGLE CONTACTS
Crimping tool; For cross-section (min./max.): 0.14mm² - 25mm²;

EPIC® HAND CRIMP TOOL FOR SINGLE CONTACTS
Crimping tool; For cross-section (min./max.): 0.14mm² - 25mm²;
EPIC® HAND CRIMP TOOL FOR SINGLE CONTACTS
SGD 522.12
/

EPIC® HAND CRIMP TOOL FOR SINGLE CONTACTS
SGD 522.12
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Separately available crimping inserts allow flexibility in the choice of crimping profile
The case is used for practical storage of crimping tools and crimping dies.
Applications
For making a secure crimp connection
For use with turned and stamped contacts, with end sleeves and crimpable data connectors.
Technical Attributes
General Information
| Product type | Crimping tool |
| Scope of delivery | including case |
| Suitable crimping insert | EPIC® SOLAR TOOL CSC DIE 4mm², EPIC® SOLAR TOOL CSC DIE 6mm², EPIC® SOLAR TOOL DIE 2.5, 4, 6mm², EPIC® SOLAR TOOL DIE 4, 6, 10 mm², EPIC® SOLAR TOOL DIE 4, 6, 10 mm² TUEV, EPIC® TOOL DIE D=3.6/16mm², EPIC® TOOL DIE ENDSLEEVE 25mm², EPIC® TOOL DIE H-D 1.6 H-BE 2.5 MC 2.5, EPIC® TOOL DIE H-D 1.6 stamp 0.14-0.5mm², EPIC® TOOL DIE H-D 1.6 stamp 1.5-2.5mm², EPIC® TOOL DIE KOAX, EPIC® TOOL DIE MC 3.6 machined 1.5-2.5mm², EPIC® TOOL DIE MC 3.6 machined 16mm², EPIC® TOOL DIE MH 4.0 machined 4-10mm² |
| Packaging type | Case |
| Brand | EPIC® |
| Delivery Unit | 1.000 |
| Weight | 1.142 kg |
Electrical Characteristics
Product Design
| For cross-section (max.) | 25 |
| For cross-section (min.) | 0.14 |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| GS certified |
|
| Product standard ISO | ISO 6722 |
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® Jaw Crimp tool
| Article number | For cross-section (min.) | For cross-section (max.) | Crimping profile |
|---|---|---|---|
| 11147000 | 0.14 | 25 |