ILP-STRIP ID1 9 POLYESTER BK/TR
Label cartridge; Overall length: 5.5m; transparent


ILP-STRIP ID1 9 POLYESTER BK/TR
Label cartridge; Overall length: 5.5m; transparent
ILP-STRIP ID1 9 POLYESTER BK/TR
SGD 95.06
/

ILP-STRIP ID1 9 POLYESTER BK/TR
SGD 95.06
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Label cartridge |
| Printing procedure | Thermal transfer marking |
| Printable with | DYMO RHINO PRO 4200 |
| Marking for | Components |
| Installation type | adhere |
| Delivery Unit | 1.000 |
| Weight | 0.038 kg |
Electrical Characteristics
Product Design
| Label design | Strip |
| Total length | 5.5 |
| Label material | Polyester |
| Tape colour | transparent |
| Lettering colour | black |
| Total height | 9 |
| Transparent |
|
| Label type | Adhesive label |
Product Characteristics
| Oil-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| UV-resistant |
|
| Self adhesive |
|
Certifications and Standards
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- DYMO® is a registered trademark of Sanford GmbH, a Newell Rubbermaid Company.
Product Family List
All articles from DYMO Industrie Rhino Pro 4200 - polyester tapes
| Article number | Imp total length | Total length def | Imp total height | Total height def | Tape colour |
|---|---|---|---|---|---|
| 61800285 | transparent |




