SKINTOP® MULTI VENT VERSION 3
Multi-entry; Number of cable entries: 29; IP 68 - 0.1 bar (60 min), IP 67, IP 66; UV-resistant; Halogenfree









SKINTOP® MULTI VENT VERSION 3
Multi-entry; Number of cable entries: 29; IP 68 - 0.1 bar (60 min), IP 67, IP 66; UV-resistant; Halogenfree
SKINTOP® MULTI VENT VERSION 3
SGD 84.20
/

SKINTOP® MULTI VENT VERSION 3
SGD 84.20
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Multi-cable entry system allows a higher packing density (up to 29 cables depending on the variant)
Large clamping ranges, each variable by 4 mm, for different cable diameters and clamping ranges especially for AS-i bus cables
Flexibility in selecting the cable diameter reduces the variety of parts in the warehouse, generating logistical and cost benefits
Direct cable entry without pre-piercing the bushings thanks to elastic gel technology with innovative membrane technology
Included: breathable pressure compensation element that ensures the necessary pressure compensation when the housing is closed. This fully prevents the formation of moisture or condensate
Clear marking of bushing points and clamping ranges. As a result, there is no potential for errors during cable insertion
Easy assembly of the multi-cable entry on the housing using 4 fastening screws. The adhesive effect of the sealing gel enables the product to be positioned very easily during assembly
Available in different versions for a wide range of applications.
Applications
For sealing and strain relief, multiple insertions of non-assembled cables and media hoses through one housing
Especially for closed housings where optimum ventilation is needed
Can be used in dry, damp and oily environments
Suitable for outdoor use.
Technical Attributes
General Information
| Brand | SKINTOP® |
| Product type | Multi-entry |
| Scope of delivery | including fastening material |
| Packaging type | Bag |
| Installation type | screw |
| Delivery Unit | 1.000 |
| Weight | 0.111 kg |
Electrical Characteristics
Product Design
| Total length | 144 |
| Number of cable entries | 29 |
| Material body | Polycarbonate |
| Cable gland design | Multi-entry (rectangular) |
| EMC screening |
|
| Material body shortname | PC |
| Overall width | 46 |
| Colour | black |
| Total height | 14 |
| Bending protection |
|
| Seal type | Gel membrane |
| RAL colour | RAL 9005 |
| Glass-fibre reinforced |
|
| For armoured cables |
|
| Sealing material | Gel |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 - 0.1 bar (60 min), IP 67, IP 66 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 110 |
| Oil-resistant |
|
| Temperature (min.) | -30 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL2 |
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.











