Technical Attributes

General Information
Including lock nut

Including o-ring

Brand SILVYN®
Product type Angled conduit gland
Installation type in threaded borehole
Delivery Unit 10.000
Weight 0.013 kg
Electrical Characteristics
Product Design
Lockable (two-part)

Nominal size 16
Total length 44.5
Divisible fitting

Suitable protective conduit SILVYN® FPAS
Thread type Metric
Protection against hot chips

EMC screening

Slit

Thread size M 16
For conduit outer diameter 16
Overall width 21
Thread length 11.5
Gland body material Polyamide
Conduit gland design 90° angle
Suitable for protective cable conduit size 16
Cable gland body material, short form PA
Bending protection

Clear width 10.5
Bending protection fixed installation

Pitch of thread 1,5
Flexibly installed bending protection

Rotatable thread

Thread standard DIN EN 60423
Product Characteristics
Flame-retardant

IP protection rating IP 66
UV-resistant

Oil-resistant

Strain relief

Suitable for EX-applications

Flame retardance according to UL 94 V-2
Halogenfree

Certifications and Standards
EHEDG certified

DNV-certified

cUR recognized

CSA certified

GGVS certified

Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® FLEXILOK 90° M
Article number Thread size Colour Suitable for protective cable conduit size Delivery Unit
68100100 M 16 16 10.000
68100105 M 20 16 10.000
68100106 M 20 20 10.000
68100110 M 20 21 10.000
68100114 M 25 25 10.000
68100115 M 25 28 10.000
68100119 M 32 32 10.000
68100120 M 32 34 10.000
68100125 M 16 16 10.000
68100130 M 20 16 10.000
68100131 M 20 20 10.000
68100135 M 20 21 10.000
68100139 M 25 25 10.000
68100140 M 25 28 10.000
68100144 M 32 32 10.000
68100145 M 32 34 10.000