Spiral cables
ÖLFLEX® spiral cables have a PUR or rubber outer sheath to withstand high mechanical loads. The spiral cables from LAPP can be extended by a factor of 3 to 4 compared to the wound state. LAPP offers different cable cross-sections from 0.14 to 2.5 mm2. The ÖLFLEX® spiral cables are characterised by their high recoiling force.