Technical Attributes

General Information
Product type Marking ring
Printing procedure Heat embossing process
Packaging type Bag
Brand FLEXIMARK®
Marking for Cores, Cables
Time of installation Before/after installation
Pieces per PU 200
Installation type clip on
Delivery Unit 200.000
Weight 0 kg
Electrical Characteristics
Product Design
Total length 3
For max. cable outer diameter 4
Overall width 4.5
Colour yellow
Lettering colour black
Marking +
Total height 4.2
For cross-section (max.) 2.5
Label type Marking ring
Material Hard PVC
For min. cable outer diameter 3
Labelling Characters
Product Characteristics
Flame-retardant

Oil-resistant

Waterproof

Chemical resistant

UV-resistant

Flame retardance according to UL 94 V-0
Halogenfree

Certifications and Standards
Ecolab certified

CE marked

Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
Product Family List
All articles from Marking rings PC
Article number Marking For min. cable outer diameter Imp 4cable outer diam min For max. cable outer diameter Imp 4cable outer diam max For cross-section (min.) For cross-section (max.) Pieces per PU
61820900 0 2.4 3 1 200
61820910 1 2.4 3 1 200
61820920 2 2.4 3 1 200
61820930 3 2.4 3 1 200
61820940 4 2.4 3 1 200
61820950 5 2.4 3 1 200
61820960 6 2.4 3 1 200
61820970 7 2.4 3 1 200
61820980 8 2.4 3 1 200
61820990 9 2.4 3 1 200
61821000 blank 2.4 3 1 200
61821010 A 2.4 3 1 200
61821020 B 2.4 3 1 200
61821030 C 2.4 3 1 200
61821040 D 2.4 3 1 200
61821050 E 2.4 3 1 200
61821060 F 2.4 3 1 200
61821070 G 2.4 3 1 200
61821080 H 2.4 3 1 200
61821090 I 2.4 3 1 200
61821100 J 2.4 3 1 200
61821110 K 2.4 3 1 200
61821120 L 2.4 3 1 200
61821130 M 2.4 3 1 200
61821140 N 2.4 3 1 200
61821150 O 2.4 3 1 200
61821160 P 2.4 3 1 200
61821170 Q 2.4 3 1 200
61821180 R 2.4 3 1 200
61821190 S 2.4 3 1 200
61821200 T 2.4 3 1 200
61821210 U 2.4 3 1 200
61821220 V 2.4 3 1 200
61821230 W 2.4 3 1 200
61821240 X 2.4 3 1 200
61821250 Y 2.4 3 1 200
61821260 Z 2.4 3 1 200
61821270 / 2.4 3 1 200
61821280 . 2.4 3 1 200
61821290 . 2.4 3 1 200
61821300 : 2.4 3 1 200
61821310 = 2.4 3 1 200
61821320 Earth 2.4 3 1 200
61821360 + 2.4 3 1 200
61821370 - 2.4 3 1 200
61821380 ~ 2.4 3 1 200
61821400 0 3 4 2.5 200
61821410 1 3 4 2.5 200
61821420 2 3 4 2.5 200
61821430 3 3 4 2.5 200
61821440 4 3 4 2.5 200
61821450 5 3 4 2.5 200
61821460 6 3 4 2.5 200
61821470 7 3 4 2.5 200
61821480 8 3 4 2.5 200
61821490 9 3 4 2.5 200
61821500 blank 3 4 2.5 200
61821510 A 3 4 2.5 200
61821520 B 3 4 2.5 200
61821530 C 3 4 2.5 200
61821540 D 3 4 2.5 200
61821550 E 3 4 2.5 200
61821560 F 3 4 2.5 200
61821570 G 3 4 2.5 200
61821580 H 3 4 2.5 200
61821590 I 3 4 2.5 200
61821600 J 3 4 2.5 200
61821610 K 3 4 2.5 200
61821620 L 3 4 2.5 200
61821630 M 3 4 2.5 200
61821640 N 3 4 2.5 200
61821650 O 3 4 2.5 200
61821660 P 3 4 2.5 200
61821670 Q 3 4 2.5 200
61821680 R 3 4 2.5 200
61821690 S 3 4 2.5 200
61821700 T 3 4 2.5 200
61821710 U 3 4 2.5 200
61821720 V 3 4 2.5 200
61821730 W 3 4 2.5 200
61821740 X 3 4 2.5 200
61821750 Y 3 4 2.5 200
61821760 Z 3 4 2.5 200
61821770 / 3 4 2.5 200
61821780 . 3 4 2.5 200
61821790 . 3 4 2.5 200
61821800 : 3 4 2.5 200
61821810 = 3 4 2.5 200
61821820 Earth 3 4 2.5 200
61821860 + 3 4 2.5 200
61821870 - 3 4 2.5 200
61821880 ~ 3 4 2.5 200
61821900 0 4 5 4 200
61821910 1 4 5 4 200
61821920 2 4 5 4 200
61821930 3 4 5 4 200
61821940 4 4 5 4 200
61821950 5 4 5 4 200
61821960 6 4 5 4 200
61821970 7 4 5 4 200
61821980 8 4 5 4 200
61821990 9 4 5 4 200
61822000 blank 4 5 4 200
61822010 A 4 5 4 200
61822020 B 4 5 4 200
61822030 C 4 5 4 200
61822040 D 4 5 4 200
61822050 E 4 5 4 200
61822060 F 4 5 4 200
61822070 G 4 5 4 200
61822080 H 4 5 4 200
61822090 I 4 5 4 200
61822100 J 4 5 4 200
61822110 K 4 5 4 200
61822120 L 4 5 4 200
61822130 M 4 5 4 200
61822140 N 4 5 4 200
61822150 O 4 5 4 200
61822160 P 4 5 4 200
61822170 Q 4 5 4 200
61822180 R 4 5 4 200
61822190 S 4 5 4 200
61822200 T 4 5 4 200
61822210 U 4 5 4 200
61822220 V 4 5 4 200
61822230 W 4 5 4 200
61822240 X 4 5 4 200
61822250 Y 4 5 4 200
61822260 Z 4 5 4 200
61822270 / 4 5 4 200
61822280 . 4 5 4 200
61822290 . 4 5 4 200
61822300 : 4 5 4 200
61822310 = 4 5 4 200
61822320 Earth 4 5 4 200
61822360 + 4 5 4 200
61822370 - 4 5 4 200
61822380 ~ 4 5 4 200
61822400 0 5 6.2 6 200
61822410 1 5 6.2 6 200
61822420 2 5 6.2 6 200
61822430 3 5 6.2 6 200
61822440 4 5 6.2 6 200
61822450 5 5 6.2 6 200
61822460 6 5 6.2 6 200
61822470 7 5 6.2 6 200
61822480 8 5 6.2 6 200
61822490 9 5 6.2 6 200
61822500 blank 5 6.2 6 200
61822510 A 5 6.2 6 200
61822520 B 5 6.2 6 200
61822530 C 5 6.2 6 200
61822540 D 5 6.2 6 200
61822550 E 5 6.2 6 200
61822560 F 5 6.2 6 200
61822570 G 5 6.2 6 200
61822580 H 5 6.2 6 200
61822590 I 5 6.2 6 200
61822600 J 5 6.2 6 200
61822610 K 5 6.2 6 200
61822620 L 5 6.2 6 200
61822630 M 5 6.2 6 200
61822640 N 5 6.2 6 200
61822650 O 5 6.2 6 200
61822660 P 5 6.2 6 200
61822670 Q 5 6.2 6 200
61822680 R 5 6.2 6 200
61822690 S 5 6.2 6 200
61822700 T 5 6.2 6 200
61822710 U 5 6.2 6 200
61822720 V 5 6.2 6 200
61822730 W 5 6.2 6 200
61822740 X 5 6.2 6 200
61822750 Y 5 6.2 6 200
61822760 Z 5 6.2 6 200
61822770 / 5 6.2 6 200
61822780 . 5 6.2 6 200
61822790 . 5 6.2 6 200
61822800 : 5 6.2 6 200
61822810 = 5 6.2 6 200
61822820 Earth 5 6.2 6 200
61822860 + 5 6.2 6 200
61822870 - 5 6.2 6 200
61822880 ~ 5 6.2 6 200