CRIMPING PLIERS PEW 8.87
Crimping tool; For cross-section (min./max.): 0.08mm² - 10mm²; Crimping profile: Square


CRIMPING PLIERS PEW 8.87
Crimping tool; For cross-section (min./max.): 0.08mm² - 10mm²; Crimping profile: Square
CRIMPING PLIERS PEW 8.87
SGD 509.53
/

CRIMPING PLIERS PEW 8.87
SGD 509.53
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
For the simplest handling where space is limited (control cabinets, machinery/internal wiring), Made in Germany, Leverage grip boosts crimp power for tireless working
Applications
Square crimping profile with four profiled crimping surfaces, Crimping tool for end sleeves (square form), Self-adjusts to the desired ferrule size
Technical Attributes
General Information
| Product type | Crimping tool |
| Delivery Unit | 1.000 |
| Weight | 0.475 kg |
Electrical Characteristics
Product Design
| Colour | orange |
| Crimping profile | Square |
| Total length | 190 |
| For pressing | Insulated end sleeves, Non-insulated end sleeves |
| For cross-section (max.) | 10 |
| Material | Steel |
| For cross-section (min.) | 0.08 |
| Surface protection | Burnished |
Product Characteristics
| Corrosion-resistant |
|
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.