Technical Attributes

General Information
Including lock nut

Including o-ring

Brand SILVYN®
Product type Angled conduit gland
Scope of delivery including O-ring
Delivery Unit 5.000
Weight 0.28 kg
Electrical Characteristics
Product Design
Lockable (two-part)

Divisible fitting

Suitable protective conduit SILVYN® HTDL, SILVYN® EF, SILVYN® OR, SILVYN® HCX, SILVYN® HFX
Thread type Metric
EMC screening

Thread size M 32
Outer diameter 51.2
Screw-in sleeve material Steel
Inner diameter 24.7
Thread length 12
Gland body material Brass
Conduit gland design 90° angle
Suitable for protective cable conduit size 1
Cable gland body material, short form CuZn
Hexagon corner dimensions 51.2
Spanner size 45
Bending protection

Clear width 24.7
O-ring material, short form NBR
Bending protection fixed installation

O-ring material Acrylonitrile butadiene rubber
Pitch of thread 1,5
Surface protection Nickel-plated
Flexibly installed bending protection

Rotatable thread

Spanner size 1 45
Thread standard DIN EN 60423
Sealing material, short form PA
Spanner size 2 42
Sealing material Polyamide
Product Characteristics
Flame-retardant

IP protection rating IP 67
Acid-resistant

IP-protection class cable side IP 67
Chemical resistant

UV-resistant

Oil-resistant

Strain relief

Suitable for EX-applications

Impact-resistant

Vibration protection

Halogenfree

Certifications and Standards
EHEDG certified

DNV-certified

cUR recognized

CSA certified

FDA certified

GGVS certified

Tested for fire protection for railway vehicles

Product standard according to IEC IEC 61386-1, IEC 61386-23
Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
Product Family List
All articles from SILVYN® COMPACT M 90°
Article number Thread size Suitable for protective cable conduit size Delivery Unit
61803808 M 16 3/8 10.000
61803809 M 20 3/8 10.000
61803810 M 20 1/2 10.000
61803811 M 25 3/4 5.000
61803812 M 32 1 5.000
61803813 M 40 1.25 2.000
61803814 M 50 1.5 2.000
61803815 M 63 2 2.000