DIE HOLDER V 1318 OUTER
Outer die holder

DIE HOLDER V 1318 OUTER
Outer die holder
DIE HOLDER V 1318 OUTER
SGD 285.37
/

DIE HOLDER V 1318 OUTER
SGD 285.37
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
| Product type | Outer die holder |
| For crimping tool | PVX 1300, V 1311 |
| Scope of delivery | without crimping inserts, without crimping tool |
| Delivery Unit | 1.000 |
| Weight | 0.328 kg |
Electrical Characteristics
Product Design
| Material | Steel |
| Surface protection | Burnished |
Product Characteristics
| Corrosion-resistant |
|
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.