Technical Attributes

General Information
Product type Protective cable conduit with steel spiral
Brand SILVYN®
Delivery Unit 25.000
Weight 51.12 kg/km
Electrical Characteristics
Product Design
Smooth outer conduit surface

Lockable (two-part)

Conduit material, short form PVC
Bending protection fixed installation

Coil material Spring steel wire
Nominal size 10
Total length 25
Protection against hot chips

Flexibly installed bending protection

Outer diameter 10
Colour grey
Smooth inner conduit surface

Inner diameter 7
Conduit material Polyvinylchloride
Bending protection

Product Characteristics
Flame-retardant

Oil-resistant

For continuous flexing

Strain relief

Suitable for EX-applications

Bending radius, static 8
UV-resistant

Bending radius, dynamic 20
Reverse bending resistance

Halogenfree

Certifications and Standards
EHEDG certified

Ecolab certified

DNV-certified

cUR recognized

cUL listed

CSA certified

UL listed

FDA certified

CE marked

GGVS certified

UL recognized

NSF certified

VDE certified

EAC certification number Отказное письмо № 505
EAC-certified Not required
Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® FPS
Article number Imp inner diam Inner diameter Imp outer diam Outer diameter Nominal size Imp total length Total length def Colour Delivery Unit
61711550 7 10 10 grey 25.000
61711590 10 14 14 grey 25.000
61711630 13 17 17 grey 25.000
61711670 15 19 19 grey 25.000
61711710 16 21 21 grey 25.000
61711750 22 27 27 grey 25.000
61711790 29 36 36 grey 25.000
61711830 38 45 45 grey 25.000
61711910 48 56 56 grey 25.000
61721690 7 10 10 grey 10.000
61721700 10 14 14 grey 10.000
61721710 13 17 17 grey 10.000
61721720 15 19 19 grey 10.000
61721730 16 21 21 grey 10.000
61721740 22 27 27 grey 10.000
61721750 29 36 36 grey 10.000
61721760 38 45 45 grey 10.000
61721780 48 56 56 grey 10.000