Technical Attributes

General Information
Including lock nut

Product type Conduit gland
Packaging type Bag
Including o-ring

Brand SILVYN®
Installation type in threaded borehole
Delivery Unit 1.000
Weight 0.033 kg
Electrical Characteristics
Product Design
Bending protection fixed installation

Thread type Metric
Pitch of thread 1,5
Thread size M 20
Flexibly installed bending protection

Bending protection

Product Characteristics
Flame-retardant

Oil-resistant

Suitable for EX-applications

UV-resistant

Halogenfree

Certifications and Standards
EHEDG certified

Ecolab certified

DNV-certified

cUR recognized

cUL listed

CSA certified

UL listed

CE marked

GGVS certified

UL recognized

NSF certified

VDE certified

Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® LGEF-M AISI 316
Article number Thread size Nominal size Delivery Unit
55503200 M 12 1.000
55503201 M 16 1.000
55503202 M 16 1.000
55503203 M 20 1.000
55503204 M 25 1.000
55503205 M 32 1.000
55503206 M 40 1.000
55503207 M 50 1.000